Sample top view of a 1145A active probe along with its accessories.

This is a discontinued product. The N2795A active probe is the recommended replacement product. The N2795A requires the AutoProbe interface on the scope with which it is to be used.

The 1145 2-Channel Active Probe is a 10:1 probe with a 750 MHz bandwidth. The FET amplifier allows a high input resistance and low input capacitance which minimizes the loading of the circuit under test. The output impedance of the probe is 50Ω, which allows the probe cable to be extended with a 50Ω coaxial cable.

Links to PDF Documents

Compatibility

Oscilloscope Series Compatible
HD3-Series ♦
Z-Series ♦
(with N5442A adapter)
V-Series  ♦
(with N5442A adapter)
S-Series
90000 Q-Series ♦
(with N5442A adapter)
90000 X-Series ♦
(with N5442A adapter)
90000A Series ♦
86100D DCA-X
80000B Series ♦
9000 H-Series ♦
9000 Series ♦
8000 Series ♦
7000 Series ♦
6000 X-Series
6000 Series (300 MHz - 1 GHz) ♦
5000 Series ♦
4000 X-Series ♦
3000 X-Series ♦
3000 Series ♦
2000 X-Series ♦
1000 Series ♦